IESNA:LM-63-2002
[TEST]P948921
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22103
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3447.7 3236.9 3054 2837.7 2621.3 2487.3 2439.9 2446.9 2487.3 2539
2780.5 3530 4747.2 5967.1 7201 8146 8980.7 9636.7 10308.1 10739.4
10771.5 10236.9 7848.7 6838.1 5689.4 3866.4 2395.2 1892.7 1271.6 670
335 254 161.9 94.9 37.7 0 0
3447.7 3266.2 3083.4 2868.4 2649.3 2513.9 2463.6 2459.4 2494.3 2541.8
2727.4 3377.9 4547.6 5918.3 7101.9 8086 8952.8 9702.3 10330.4 10828.8
10940.4 10499.3 8192.1 7011.2 5916.9 4113.5 2550.2 1963.9 1314.9 703.5
390.8 307.1 209.4 136.8 89.3 20.9 0
3447.7 3262 3090.3 2886.6 2673 2540.4 2484.6 2473.4 2495.7 2539
2660.4 3137.8 4140 5447.9 6716.7 7847.3 8871.8 9748.4 10516.1 11155.4
11389.9 11195.9 10465.8 8228.3 6900.9 5091.9 3195 2300.3 1673.6 978.5
658.8 544.4 476 396.4 272.2 47.5 0
3447.7 3281.6 3116.9 2939.6 2748.4 2606 2543.2 2518.1 2526.4 2559.9
2619.9 2868.4 3532.8 4607.6 5886.2 7163.3 8421 9622.8 10697.5 11475
11946.8 12011 11662.1 11056.3 10065.2 8362.3 6828.3 5242.7 3514.7 1627.5
826.3 544.4 411.8 272.2 107.5 0 0
3447.7 3288.5 3150.4 3001 2846.1 2727.4 2656.2 2628.3 2624.1 2650.7
2695.3 2787.4 3083.4 3749.2 4775.1 5992.2 7353.2 8756 10149 11320.1
12172.9 12633.5 12651.7 12315.3 11858.9 11234.9 10362.5 8859.3 6591 3980.9
1700.1 591.8 247.1 138.2 54.4 4.2 0
3447.7 3316.5 3193.6 3090.3 2978.7 2889.3 2840.5 2818.2 2815.4 2836.3
2876.8 2935.4 3058.2 3331.8 3888.7 4748.6 5873.6 7157.8 8500.5 9832.1
11099.5 12172.9 12986.7 13314.7 13346.8 13331.5 13348.2 12971.3 11232.1 7984.1
4452.7 1499.1 381.1 141 34.9 2.8 0
3447.7 3344.4 3250.9 3183.9 3130.8 3095.9 3088.9 3101.5 3126.6 3160.1
3210.4 3280.2 3370.9 3521.6 3772.9 4202.8 4871.4 5770.3 6783.7 7872.4
9056.1 10280.2 11472.2 12549.8 13501.7 14282 15098.6 15913.7 15898.4 13401.2
8321.9 3524.4 918.4 259.6 78.2 5.6 0
3447.7 3382.1 3326.2 3294.1 3289.9 3309.5 3350 3419.8 3486.8 3567.7
3676.6 3786.9 3897.1 4046.5 4241.9 4544.8 5013.8 5672.6 6444.5 7356
8394.4 9432.9 10514.7 11544.8 12873.6 14241.5 15902.5 17464.5 18248.9 17310.9
13648.3 7443.9 2085.4 443.9 94.9 7 0
3447.7 3423.9 3404.4 3423.9 3464.4 3531.4 3616.6 3717.1 3812 3918.1
4033.9 4151.2 4275.4 4440.1 4656.4 4970.5 5406 6013.2 6768.3 7643.5
8700.1 9825.2 11078.6 12442.3 13920.5 15563.4 17297 18928.7 19769 18932.9
14901.7 6866 1458.6 378.3 78.2 7 0
3447.7 3422.5 3417 3442.1 3490.9 3569.1 3666.8 3761.7 3872 3973.9
4088.3 4200 4328.4 4482 4703.9 5023.5 5468.8 6077.4 6847.9 7792.8
8864.8 10040.1 11321.5 12743.8 14259.7 15927.7 17666.9 19221.8 19915.5 18712.3
14047.5 5717.3 1109.7 294.5 58.6 5.6 0
3447.7 3450.5 3472.8 3549.6 3643.1 3770.1 3923.6 4077.2 4229.3 4382.9
4532.2 4692.7 4864.4 5096.1 5433.9 5866.6 6397 7072.6 7882.2 8789.5
9758.2 10763.1 11849.1 12875 13815.8 14612.8 15229.8 15418.2 14731.5 12591.7
8079 2371.5 431.3 132.6 33.5 11.2 0
3447.7 3463 3504.9 3588.6 3708.7 3859.4 4025.5 4200 4371.7 4528
4680.2 4828.1 4985.9 5178.5 5408.8 5721.5 6137.4 6644.1 7212.2 7799.8
8394.4 8993.3 9573.9 10033.1 10273.2 10276 10056.9 9560 8538.2 7092.1
4602 1545.2 344.8 113.1 43.3 16.7 0
3447.7 3465.8 3517.5 3601.2 3725.4 3866.4 4015.8 4159.5 4281 4373.1
4426.1 4459.6 4470.8 4487.6 4521.1 4575.5 4720.7 5029.1 5420 5802.4
6052.3 6166.7 6144.4 5833.1 5149.2 4244.7 3241.1 2124.4 1236.7 667.2
357.3 157.7 65.6 26.5 9.8 1.4 0
3447.7 3474.2 3504.9 3563.5 3606.8 3630.5 3633.3 3577.5 3475.6 3301.1
3055.4 2748.4 2399.4 2047.7 1708.5 1391.6 1108.3 917.1 850.1 841.7
850.1 844.5 759.3 601.6 429.9 287.5 191.2 145.2 120 97.7
75.4 47.5 19.5 8.4 2.8 0 0
3447.7 3475.6 3468.6 3421.1 3319.3 3164.3 2953.5 2649.3 2251.5 1789.4
1358.1 1005 749.6 614.2 565.3 555.5 548.6 540.2 526.2 510.9
487.1 435.5 358.7 279.2 215 170.3 135.4 106.1 82.4 61.4
40.5 19.5 8.4 2.8 0 0 0
3447.7 3456 3382.1 3203.4 2934 2583.7 2106.3 1582.9 1136.2 824.9
660.2 589 545.8 509.5 477.4 450.8 436.9 421.5 407.6 393.6
371.3 332.2 282 228.9 180.1 143.8 115.9 89.3 67 46.1
23.7 11.2 4.2 0 0 0 0
3447.7 3430.9 3260.6 2961.9 2546 2029.5 1434.9 981.3 732.8 647.7
605.8 566.7 517.8 459.2 399.2 349 311.3 294.5 305.7 322.4
322.4 302.9 268 223.3 175.9 139.6 108.9 85.1 62.8 41.9
26.5 11.2 4.2 0 0 0 0
3447.7 3421.1 3168.5 2744.2 2177.5 1507.5 984.1 730 663 626.7
589 536 473.2 406.2 342 287.5 242.9 220.5 210.8 208
209.4 209.4 203.8 185.6 163.3 139.6 117.2 93.5 75.4 60
44.7 26.5 5.6 0 0 0 0
3447.7 3417 3093.1 2590.6 1917.9 1229.7 808.2 688.1 650.5 615.6
568.1 506.7 439.7 371.3 312.7 263.8 233.1 216.4 205.2 195.4
185.6 177.3 170.3 161.9 150.7 135.4 115.9 97.7 83.7 68.4
50.2 30.7 5.6 0 0 0 0
3447.7 3400.2 3024.7 2452.5 1715.5 1049.7 735.6 675.6 643.5 603
551.3 494.1 432.7 365.7 307.1 263.8 237.3 223.3 213.6 205.2
194 185.6 175.9 166.1 153.5 132.6 106.1 90.7 75.4 60
41.9 19.5 2.8 0 0 0 0
3447.7 3398.8 3003.8 2400.8 1633.1 982.7 713.3 670 640.7 597.4
544.4 491.3 434.1 371.3 311.3 265.2 240.1 226.1 215 206.6
198.2 188.4 177.3 164.7 146.6 118.6 86.5 72.6 58.6 43.3
27.9 9.8 0 0 0 0 0
3447.7 3401.6 2991.2 2379.9 1598.2 961.7 713.3 668.6 637.9 596
541.6 488.5 434.1 369.9 309.9 263.8 240.1 226.1 216.4 208
199.6 188.4 177.3 164.7 145.2 114.5 83.7 71.2 55.8 41.9
25.1 8.4 0 0 0 0 0
